Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 857145 is a RF filter for wireless infrastructure applications. This filter was specifically designed for filtering in the digital pre-distortion path in Base Station applications. This filter is designed in a 3x3mm hermetic package and is part of our side portfolio of RF filters in the same package. Low insertion loss, coupled with high attenuation and excellent power handling, makes this filter a natural choice for our customers Downlink RF filtering needs. This device is RoHS compliant and Pb-free.

Features:
  • High attenuation
  • Low loss
  • Single-ended operation
  • Surface mount
  • Small size
  • Excellent power handling
  • Part Number:
    857145
    Filtering Technology:
    SAW
    Center Frequency:
    1960 MHz
    Bandwidth:
    160 MHz
    Insertion Loss TYP:
    3 dB
    Low Side Rejection:
    29 dB
    High Side Rejection:
    28 dB
    Length:
    3 mm
    Width:
    3 mm
    Height:
    1.22 mm
    No Content Available

    Technical Inquiry Request for 857145 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 857145 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices