Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
High Attenuation filter for GPS applications.

Features:
  • High attenuation
  • Usable bandwidth 20.46 MHz
  • No external matching required
  • Hermetic ceramic chip-scale package
  • Small size: 1.40 x 1.20 x 0.46 mm
  • Part Number:
    857144
    Filtering Technology:
    SAW
    Center Frequency:
    1176.45 MHz
    Bandwidth:
    20.46 MHz
    Insertion Loss TYP:
    2 dB
    Return Loss Typ:
    14.5 dB
    Low Side Rejection:
    33.4 dB
    High Side Rejection:
    38.4 dB
    Length:
    1.4 mm
    Width:
    1.2 mm
    Height:
    0.46 mm
    No Content Available

    Technical Inquiry Request for 857144 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 857144 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    63400
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices