Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Ultra-low loss filter for GPS applications.

Features:
  • Ultra-low loss
  • Usable bandwidth 20.46 MHz
  • No external matching required
  • Hermetic ceramic chip-scale package
  • Small size: 1.40 x 1.20 x 0.46 mm
  • Part Number:
    857143
    Filtering Technology:
    SAW
    Center Frequency:
    1176.45 MHz
    Bandwidth:
    20.46 MHz
    Insertion Loss TYP:
    0.5 dB
    Return Loss Typ:
    25.8 dB
    Low Side Rejection:
    24.3 dB
    High Side Rejection:
    26.7 dB
    Length:
    1.4 mm
    Width:
    1.2 mm
    Height:
    0.46 mm
    No Content Available

    Technical Inquiry Request for 857143 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 857143 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    2193
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices