Part Number:
857141
|
Filtering Technology:
SAW
|
Center Frequency:
1227.6 MHz
|
Bandwidth:
20.46 MHz
|
Insertion Loss TYP:
0.5 dB
|
Return Loss Typ:
26.8 dB
|
Low Side Rejection:
24.1 dB
|
High Side Rejection:
27.7 dB
|
Length:
1.4 mm
|
Width:
1.2 mm
|
Height:
0.46 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |