Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 857038 is an 836.5 MHz CDMA filter with low insertion loss and excellent rejection. It is ideal for automotive telematics applications. It achieves its performance over an extended temperature range and has been qualified to AEC-Q200 requirements. In addition, it is fabricated and packaged in TS-16949-certified facilities. The 857038 uses advanced and inexpensive packaging techniques to achieve an extremely compact hermetically sealed 1.2 x 1.4 x 0.46 mm package.

Features:
  • Usable bandwidth of 25 MHz
  • Single-ended operation
  • Ceramic chip-scale Package (CSP)
  • Qualified for automotive applications
  • Small Size: 1.40 x 1.20 x 0.46 mm
  • Hermetically sealed
  • RoHS compliant, lead-free
  • Part Number:
    857038
    No Content Available

    Technical Inquiry Request for 857038 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 857038 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    56322
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices