Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 857005 is specifically designed for steep rolloff to provide rejection in the FCC restricted bands above and below the WiFi passband. This provides designers of access points the capability to increase output power and improve range. The 857005 uses advanced and inexpensive packaging techniques to achieve an extremely small 1.40 x 1.20 x 0.46 mm hermetically sealed package.

Features:
  • Usable bandwidth of 66 MHz
  • Low loss through ISM / WiFi band
  • Steep rolloff to provide rejection in the FCC restricted bands
  • Single-ended operation
  • Ceramic chip-scale Package (CSP)
  • Small Size: 1.40 x 1.20 x 0.46 mm
  • Hermetically sealed
  • RoHS compliant, lead-free
  • Part Number:
    857005
    Filtering Technology:
    SAW
    Center Frequency:
    2437 MHz
    Bandwidth:
    66 MHz
    No Content Available

    Technical Inquiry Request for 857005 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 857005 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices