Part Number:
856966
|
Filtering Technology:
SAW
|
Center Frequency:
358.4 MHz
|
Bandwidth:
24 MHz
|
Insertion Loss TYP:
9 dB
|
Return Loss Typ:
12.4 dB
|
Low Side Rejection:
5 dB
|
High Side Rejection:
5 dB
|
Length:
7.01 mm
|
Width:
5.51 mm
|
Height:
1.63 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |