Status: No new designs | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
856847
Filtering Technology:
SAW
Center Frequency:
455 MHz
Bandwidth:
4.975 MHz
Insertion Loss TYP:
1.5 dB
Package:
SMT
Length:
3.8 mm
Width:
3.8 mm
Height:
1.27 mm
No Content Available

Technical Inquiry Request for 856847 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 856847 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices