Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Usable bandwidth of 20 MHz
  • Low loss
  • No impedance matching required for operation at 50 Ohm
  • Ceramic Chip Scale Package (CSP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    856700
    Filtering Technology:
    SAW
    Center Frequency:
    1227.6 MHz
    Bandwidth:
    20 MHz
    Insertion Loss TYP:
    1.1 dB
    Return Loss Typ:
    10 dB
    Package:
    SMT
    Length:
    1.5 mm
    Width:
    2 mm
    Height:
    0.76 mm
    No Content Available

    Technical Inquiry Request for 856700 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856700 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    1420
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices