Part Number:
856672
|
Filtering Technology:
SAW
|
Center Frequency:
456 MHz
|
Bandwidth:
10 MHz
|
Insertion Loss TYP:
9.5 dB
|
Length:
7 mm
|
Width:
5.5 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |