Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 856656 is a high rejection Intermediate Frequency (IF) filter for use in wideband wireless communications systems. The center frequency of this filter is 140 MHz and the bandwidth is 10 MHz. The insertion loss is 11 dB maximum and the filter is packaged in a hermetic surface-mounted package.

Features:
  • Usable bandwidth of 10 MHz
  • Low loss
  • High attenuation
  • Designed to minimize EVM
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    856656
    Filtering Technology:
    SAW
    Center Frequency:
    140 MHz
    Bandwidth:
    10 MHz
    Insertion Loss TYP:
    9.2 dB
    Package:
    SMT
    Length:
    13.3 mm
    Width:
    6.5 mm
    Height:
    1.75 mm
    No Content Available

    Technical Inquiry Request for 856656 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856656 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    1014
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices