Part Number:
856604
|
Filtering Technology:
SAW
|
Center Frequency:
2332.5 MHz
|
Bandwidth:
45 MHz
|
Insertion Loss TYP:
1.7 dB
|
Low Side Rejection:
21 dB
|
High Side Rejection:
15 dB
|
Length:
1.4 mm
|
Width:
1.2 mm
|
Height:
0.46 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |