Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Usable bandwidth of 25 MHz at 881.5 MHz
  • Usable bandwidth of 60 MHz at 1960 MHz
  • Compatible with leading chipset suppliers
  • High attenuation
  • Single-ended input
  • Balanced output
  • Ceramic Chip Scale Package (CSP)
  • Hermetic
  • Qualified for automotive applications
  • Manufacturing facilities are certified with ISO/TS 16949:2002
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    856565
    Filtering Technology:
    SAW
    Center Frequency:
    881.5 MHz
    Bandwidth:
    25 MHz
    Insertion Loss TYP:
    1.6 dB
    Package:
    SMT
    Length:
    2 mm
    Width:
    1.5 mm
    Height:
    0.46 mm
    No Content Available

    Technical Inquiry Request for 856565 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856565 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices