Part Number:
856463
|
Filtering Technology:
SAW
|
Center Frequency:
1575.42 MHz
|
Bandwidth:
2 MHz
|
Insertion Loss TYP:
1 dB
|
Package:
SMT
|
Length:
1.5 mm
|
Width:
1.5 mm
|
Height:
0.76 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |