Part Number:
856314
|
Filtering Technology:
SAW
|
Center Frequency:
140 MHz
|
Bandwidth:
72 MHz
|
Insertion Loss TYP:
22.5 dB
|
Package:
SMT
|
Length:
9 mm
|
Width:
7 mm
|
Height:
1.5 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |