Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
856305
Filtering Technology:
SAW
Center Frequency:
298.74 MHz
Bandwidth:
2 MHz
Insertion Loss TYP:
8.35 dB
Package:
SMT
Length:
7 mm
Width:
5.5 mm
Height:
1.24 mm
No Content Available

Technical Inquiry Request for 856305 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 856305 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices