Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
856155
Filtering Technology:
SAW
Center Frequency:
1855 MHz
Bandwidth:
30 MHz
Insertion Loss TYP:
2.5 dB
Package:
SMT
Length:
2.5 mm
Width:
2 mm
Height:
0.76 mm
No Content Available

Technical Inquiry Request for 856155 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 856155 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices