Part Number:
856129
|
Filtering Technology:
SAW
|
Center Frequency:
44 MHz
|
Bandwidth:
6 MHz
|
Insertion Loss TYP:
22 dB
|
Package:
SMT
|
Length:
24.6 mm
|
Width:
9 mm
|
Height:
2.31 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |