Part Number:
855735
|
Filtering Technology:
SAW
|
Center Frequency:
70 MHz
|
Bandwidth:
0.25 MHz
|
Insertion Loss TYP:
20 dB
|
Package:
SMT
|
Length:
24.6 mm
|
Width:
9 mm
|
Height:
2.31 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |