Part Number:
855625
|
Filtering Technology:
SAW
|
Center Frequency:
190 MHz
|
Bandwidth:
0.2 MHz
|
Insertion Loss TYP:
4.4 dB
|
Package:
SMT
|
Length:
7 mm
|
Width:
5.5 mm
|
Height:
1.9 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |