|
Part Number:
855500
|
|
Filtering Technology:
SAW
|
|
Center Frequency:
87 MHz
|
|
Bandwidth:
0.4 MHz
|
|
Insertion Loss TYP:
7 dB
|
|
Package:
SMT
|
|
Length:
19 mm
|
|
Width:
6.5 mm
|
|
Height:
1.98 mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |