Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Usable bandwidth of 32 MHz
  • Typical 3 dB bandwidth of 33.4 MHz
  • Low loss
  • High attenuation
  • Single-ended operation, 50 Ohm
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    854927
    Filtering Technology:
    SAW
    Center Frequency:
    140 MHz
    Bandwidth:
    32 MHz
    Insertion Loss TYP:
    13 dB
    Package:
    SMT
    Length:
    13.3 mm
    Width:
    6.5 mm
    Height:
    1.98 mm
    No Content Available

    Technical Inquiry Request for 854927 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 854927 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    6106
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices