Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 854833-1 is a high rejection Intermediate Frequency (IF) filter for use in narrowband wireless communications systems. The center frequency of this filter is 150 MHz and the bandwidth is 1.18 MHz. The insertion loss is 25 dB maximum and the filter is packaged in a hermetic surface-mounted package.
Part Number:
854833-1
Filtering Technology:
SAW
Center Frequency:
150 MHz
Bandwidth:
1.18 MHz
Insertion Loss TYP:
25 dB
Package:
SMT
Length:
19 mm
Width:
6.5 mm
Height:
1.98 mm
No Content Available

Technical Inquiry Request for 854833-1 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 854833-1 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices