Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 854823 is a high rejection Intermediate Frequency (IF) filter for use in narrowband wireless communications systems. The center frequency of this filter is 86.6 MHz and the bandwidth is 0.4 MHz. The insertion loss is 6.5 dB maximum and the filter is packaged in a hermetic surface-mounted package.
Part Number:
854823
Filtering Technology:
SAW
Center Frequency:
86.6 MHz
Bandwidth:
0.4 MHz
Insertion Loss TYP:
6.5 dB
Package:
SMT
Length:
19 mm
Width:
6.5 mm
Height:
1.98 mm
No Content Available

Technical Inquiry Request for 854823 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 854823 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices