Part Number:
854747-1
|
Filtering Technology:
SAW
|
Center Frequency:
70 MHz
|
Bandwidth:
1.26 MHz
|
Insertion Loss TYP:
22 dB
|
Package:
THRU-HOLE
|
Length:
73.3 mm
|
Width:
20 mm
|
Height:
5.6 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |