Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint WJA1515 is a cascadable gain block that offers high linearity in a low-cost surface mount package. At 200 MHz, the WJA1515 typically provides 14 dB gain, +38 dBm OIP3 and +19 dBm P1dB. The device is housed in a RoHS-compliant SOT-89 industry-standard surface mount package using a NiPdAu plating to eliminate the possibility of tin whiskering. The WJA1515 consists of Darlington pair amplifiers using a high reliability InGaP / GaAs HBT process technology. The MMIC amplifier is internally matched to 50 Ohm and only requires DC-blocking capacitors and a bias inductor for operation. An internal active bias is designed to enable stable performance over temperature. A dropping bias resistor is not required allowing the device to be biased directly from +5 V supply voltage. The amplifier is targeted for high performance IF applications in existing and next generation wireless technologies. The WJA1515 is ideal for general purpose applications such as LO buffering, IF amplification and pre-driver stages within the 50 to 1000 MHz frequency range.

Features:
  • Cascadable gain block
  • 50 to 1000 MHz
  • 14 dB Gain
  • +19 dBm P1dB
  • +38 dBm OIP3
  • +56 dBm OIP2
  • Operates from +5 V @ 70 mA
  • Robust 1000 V ESD, Class 1C
  • RoHS-compliant SOT-89 package
  • Part Number:
    WJA1515
    Frequency Min:
    0.05 GHz
    Frequency Max:
    1 GHz
    P1dB:
    19 dBm
    Gain:
    14 dB
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    70 mA
    Noise Figure:
    5 dB
    Package:
    SOT-89
    No Content Available

    Technical Inquiry Request for WJA1515 Amplifier

    Fields marked with * are required.
    Product Specifications For WJA1515 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices