|
Part Number:
WJA1030
|
|
Frequency Min:
0.05 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
19.3 dBm
|
|
Gain:
14.4 dB
|
|
Noise Figure:
5.5 dB
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Package:
SOT-89
|
|
Quiescent Current \ Id:
80 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |