|
Part Number:
WJA1021
|
|
Frequency Min:
0.05 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
20.1 dBm
|
|
Gain:
18.4 dB
|
|
Noise Figure:
5.6 dB
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Package:
SOT-89
|
|
Quiescent Current \ Id:
90 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |