Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint WJA1020 is a cascadable gain block that offers high linearity in a low-cost surface mount package. At 1.9 GHz, the WJA1020 typically provides 17 dB gain, +34 dBm OIP3 and +17 dBm P1dB. The device is housed in a RoHS-compliant SOT-89 industry-standard surface mount package using a NiPdAu plating to eliminate the possibility of tin whiskering. The WJA1020 consists of Darlington pair amplifiers using a high reliability InGaP / GaAs HBT process technology. The MMIC amplifier is internally matched to 50 Ohm and only requires DC-blocking capacitors and a bias inductor for operation. An internal active bias is designed to enable stable performance over temperature. A dropping bias resistor is not required allowing the device to be biased directly from a +5 V supply voltage. The broadband amplifier can be directly applied to various current and next generation wireless technologies such as GSM, CDMA, W-CDMA, WiBro and WiMAX. The WJA1020 is ideal for general purpose applications such as LO buffering, IF amplification and pre-driver stages within the 50 to 4000 MHz frequency range.

Features:
  • Cascadable gain block
  • 50 to 4000 MHz
  • 17 dB gain @ 1.9GHz
  • +17 dBm P1dB @ 1.9GHz
  • +34 dBm OIP3 @ 1.9GHz
  • Operates from +5 V @ 70mA
  • Robust 1000 V ESD, Class 1C
  • RoHS-compliant SOT-89 package
  • Part Number:
    WJA1020
    Frequency Min:
    0.05 GHz
    Frequency Max:
    4 GHz
    P1dB:
    18.7 dBm
    Gain:
    18.4 dB
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    70 mA
    Noise Figure:
    5.1 dB
    Package:
    SOT-89
    No Content Available

    Technical Inquiry Request for WJA1020 Amplifier

    Fields marked with * are required.
    Product Specifications For WJA1020 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices