|
Part Number:
WJA1015
|
|
Frequency Min:
0.05 GHz
|
|
Frequency Max:
1.2 GHz
|
|
P1dB:
16.7 dBm
|
|
Gain:
15 dB
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
65 mA
|
|
Noise Figure:
5.4 dB
|
|
Package:
SOT-89
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |