Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint WJA1010 is a cascadable gain block that offers high linearity in a low-cost surface mount package. At 900 MHz, the WJA1010 typically provides 15 dB gain, +36.5 dBm OIP3 and +19 dBm P1dB. The device is housed in a RoHS-compliant SOT-89 industry-standard surface mount package using a NiPdAu plating to eliminate the possibility of tin whiskering. The WJA1010 consists of Darlington pair amplifiers using a high reliability InGaP / GaAs HBT process technology. The MMIC amplifier is internally matched to 50 Ohm and only requires DC-blocking capacitors and a bias inductor for operation. An internal active bias is designed to enable stable performance over temperature. A dropping bias resistor is not required allowing the device to be biased directly from a +5 V supply voltage. The broadband amplifier can be directly applied to various current and next generation wireless technologies such as GSM, PCS and W-CDMA. The WJA1010 is ideal for general purpose applications such as LO buffering, IF amplification and pre-driver stages within the 50 to 2300 MHz frequency range.

Features:
  • Cascadable gain block
  • 50 to 2300 MHz
  • 15 dB gain
  • +19 dBm P1dB
  • +36.5 dBm OIP3 @ 900 MHz
  • Operates from +5 V @ 85 mA
  • Robust 1000 V ESD, Class 1C
  • RoHS-compliant SOT-89 package
  • Part Number:
    WJA1010
    Min Frequency:
    0.05 GHz
    Max Frequency:
    1.2 GHz
    P1dB Typ:
    19 dBm
    Gain Typ:
    15 dB
    Noise Figure Typ:
    5.5 dB
    Supply Voltage Nominal:
    5 V
    Package:
    SMT
    Package Style:
    SOT-89
    No Content Available

    Technical Inquiry Request for WJA1010 Amplifier

    Fields marked with * are required.
    Product Specifications For WJA1010 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices