Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint VG101-F is a cellular-band high dynamic range variable gain amplifier (VGA) packaged in a low profile lead-free / RoHS compliant surface mount leadless package that measures 6 x 6 mm. The +22 dBm output compression point and +40 dBm output intercept point of the amplifier are maintained over the entire attenuation range, making the VG101-F ideal for use in transmitter and receiver AGC circuits and as a variable gain stage following a low noise amplifier (LNA) in high dynamic range receiver front ends. Superior thermal design allows the product to have a minimum MTTF rating of 1000 years at a mounting temperature of +85 ºC. All devices are 100% RF & DC tested and packaged on tape and reel for automated surface-mount assembly.

Features:
  • 700 to 1000 MHz bandwidth
  • 28 dB attenuation range
  • +40 dBm Output IP3
  • +22 dBm P1dB
  • Constant IP3 & P1dB over attenuation range
  • Single voltage supply
  • Lead-free 6 mm 28-pin QFN package
  • MTTF > 1000 years
  • Part Number:
    VG101-F
    No Content Available

    Technical Inquiry Request for VG101-F Amplifier

    Fields marked with * are required.
    Product Specifications For VG101-F Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices