Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint VG025-G is a high dynamic range variable gain amplifier (VGA) capable of achieving an analog attenuation range of up to 21 dB. The +21 dBm output compression point and +40 dBm output intercept point of the amplifier are maintained over the entire attenuation range, making the VG025-G ideal for use in temperature compensation circuits or AGC loops. The VG025-G is available in a lead-free / green / RoHS compliant 16-pin 4 x 4 mm QFN surface mount package with an exposed backside paddle to allow an MTTF rating of over 1000 years at a mounting temperature of +85º C. All devices are 100% RF & DC tested and packaged on tape and reel for automated surface mount assembly.

Features:
  • Tunable within 50 to 2200 MHz
  • 21 dB attenuation range
  • Constant +40 dBm OIP3 and +21 dBm P1dB over all gain settings
  • Single +5 V supply voltage
  • 16-pin 4 x 4 mm lead-free / green / RoHS-compliant QFN package
  • MTTF > 1000 years
  • Part Number:
    VG025-G
    Min Frequency:
    0.05 GHz
    Max Frequency:
    2.2 GHz
    P1dB Typ:
    22 dBm
    Gain Typ:
    15.5 dB
    Noise Figure Typ:
    4.5 dB
    Supply Voltage Nominal:
    5 V
    Package:
    SMT
    Package Style:
    QFN 4x4mm
    No Content Available

    Technical Inquiry Request for VG025-G Amplifier

    Fields marked with * are required.
    Product Specifications For VG025-G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices