Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
This series of wideband, low-cost, 12V VCO modules offers linear tuning across their specified frequency band.
Part Number:
VCO793-750TY
Frequency Min:
500 MHz
Frequency Max:
1000 MHz
Tuning Voltage:
0 to 20 V
Typ Phase Noise @ 10kHz offset:
-104 dBc/Hz
Supply Voltage:
12 V
Typ Supply Current:
25 mA
Typ P out:
6 dBm
No Content Available

Technical Inquiry Request for VCO793-750TY VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For VCO793-750TY VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices