|
Part Number:
VCO790-915KY
|
|
Frequency Min:
800 MHz
|
|
Frequency Max:
1030 MHz
|
|
Tuning Voltage:
0.4 to 3.5 V
|
|
Typ Phase Noise @ 10kHz offset:
-93 dBc/Hz
|
|
Supply Voltage:
4.1 V
|
|
Typ Supply Current:
25 mA
|
|
Typ P out:
6 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |