Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
This series of wideband, low-cost VCO modules offers linear tuning across their specified frequency band.
Part Number:
VCO790-600TY
Frequency Min:
400 MHz
Frequency Max:
800 MHz
Tuning Voltage:
0.5 to 20 V
Typ Phase Noise @ 10kHz offset:
-102 dBc/Hz
Supply Voltage:
5 V
Typ Supply Current:
23 mA
Typ P out:
5.5 dBm
No Content Available

Technical Inquiry Request for VCO790-600TY VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For VCO790-600TY VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices