Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
VCO790-2560KY
Frequency Min:
2400 MHz
Frequency Max:
2685 MHz
Tuning Voltage:
1 to 4 V
Typ Phase Noise @ 10kHz offset:
-89 dBc/Hz
Supply Voltage:
4.1 V
Typ Supply Current:
26 mA
Typ P out:
6 dBm
No Content Available

Technical Inquiry Request for VCO790-2560KY VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For VCO790-2560KY VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices