|
Part Number:
VCO790-1550TY
|
|
Frequency Min:
950 MHz
|
|
Frequency Max:
2150 MHz
|
|
Tuning Voltage:
0.5 to 22 V
|
|
Typ Phase Noise @ 10kHz offset:
-98 dBc/Hz
|
|
Supply Voltage:
5 V
|
|
Typ Supply Current:
25 mA
|
|
Typ P out:
6 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |