|
Part Number:
VCO191-902UY
|
|
Frequency Min:
889 MHz
|
|
Frequency Max:
915 MHz
|
|
Tuning Voltage:
0.4 to 2.6 V
|
|
Typ Phase Noise @ 10kHz offset:
-108 dBc/Hz
|
|
Supply Voltage:
3 V
|
|
Typ Supply Current:
6 mA
|
|
Typ P out:
-3 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |