Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
VCO191-890UY
Frequency Min:
860 MHz
Frequency Max:
920 MHz
Tuning Voltage:
0.4 to 2.6 V
Typ Phase Noise @ 10kHz offset:
-102 dBc/Hz
Supply Voltage:
3 V
Typ Supply Current:
6 mA
Typ P out:
-3 dBm
No Content Available

Technical Inquiry Request for VCO191-890UY VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For VCO191-890UY VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices