|
Part Number:
VCO191-220UY
|
|
Frequency Min:
210 MHz
|
|
Frequency Max:
230 MHz
|
|
Tuning Voltage:
1 to 2.9 V
|
|
Typ Phase Noise @ 10kHz offset:
-115 dBc/Hz
|
|
Supply Voltage:
3 V
|
|
Typ Supply Current:
7 mA
|
|
Typ P out:
0 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |