|
Part Number:
VCO190-450ATY
|
|
Frequency Min:
400 MHz
|
|
Frequency Max:
500 MHz
|
|
Tuning Voltage:
1 to 9 V
|
|
Typ Phase Noise @ 10kHz offset:
-109 dBc/Hz
|
|
Supply Voltage:
5 V
|
|
Typ Supply Current:
10 mA
|
|
Typ P out:
0 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |