Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
VCO190-2600TY
Frequency Min:
2500 MHz
Frequency Max:
2700 MHz
Tuning Voltage:
0.5 to 4.5 V
Typ Phase Noise @ 10kHz offset:
-91 dBc/Hz
Supply Voltage:
5 V
Typ Supply Current:
12 mA
Typ P out:
0 dBm
No Content Available

Technical Inquiry Request for VCO190-2600TY VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For VCO190-2600TY VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices