Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
VCO190-2420TY
Frequency Min:
2370 MHz
Frequency Max:
2470 MHz
Tuning Voltage:
0.5 to 4.5 V
Typ Phase Noise @ 10kHz offset:
-98 dBc/Hz
Supply Voltage:
5 V
Typ Supply Current:
14 mA
Typ P out:
2 dBm
No Content Available

Technical Inquiry Request for VCO190-2420TY VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For VCO190-2420TY VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices