Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
VCO190-1007UY
Frequency Min:
994 MHz
Frequency Max:
1019 MHz
Tuning Voltage:
1 to 4.2 V
Typ Phase Noise @ 10kHz offset:
-112 dBc/Hz
Supply Voltage:
5 V
Typ Supply Current:
22 mA
Typ P out:
3 dBm
No Content Available

Technical Inquiry Request for VCO190-1007UY VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For VCO190-1007UY VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices