Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
VCO-112TC
Frequency Min:
2000 MHz
Frequency Max:
3200 MHz
Tuning Voltage:
0 to 20 V
Typ Phase Noise @ 10kHz offset:
-85 dBc/Hz
Typ P out:
12.5 dBm
No Content Available

Technical Inquiry Request for VCO-112TC VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For VCO-112TC VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices