Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
VCO-108TC
Frequency Min:
800 MHz
Frequency Max:
1600 MHz
Tuning Voltage:
0 to 20 V
Typ Phase Noise @ 10kHz offset:
-92 dBc/Hz
Typ P out:
13 dBm
No Content Available

Technical Inquiry Request for VCO-108TC VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For VCO-108TC VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices