Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
UMZ-T2-227-O16-G
Frequency Min:
4900 MHz
Frequency Max:
5900 MHz
Tuning Voltage:
1 to 11 V
Typ Phase Noise @ 10kHz offset:
-92 dBc/Hz
Supply Voltage:
5 V
Typ Supply Current:
51 mA
Typ P out:
-1 dBm
Package:
0.5x0.5x0.22
No Content Available

Technical Inquiry Request for UMZ-T2-227-O16-G VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For UMZ-T2-227-O16-G VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices