Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
UMZ-T2-1080-O16-G
Frequency Min:
5200 MHz
Frequency Max:
5800 MHz
Tuning Voltage:
1 to 12 V
Typ Phase Noise @ 10kHz offset:
-95 dBc/Hz
Supply Voltage:
8 V
Typ Supply Current:
53 mA
Typ P out:
0 dBm
Package:
0.5x0.5x0.22
No Content Available

Technical Inquiry Request for UMZ-T2-1080-O16-G VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For UMZ-T2-1080-O16-G VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices