Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
This series of VCO modules offers ultra-linear tuning across their specified frequency band.

Features:
  • Ultra-Linear Tuning/Low Phase Noise
  • Frequency: 658MHz to 757MHz
  • Resonator: Microstrip
  • PCB: Rogers
  • Package Size: 12.7mm x 12.7mm x 3.43mm (0.5in x 0.5in x 0.135in)
  • Part Number:
    UMZ-442-A16-G
    Frequency Min:
    658 MHz
    Frequency Max:
    757 MHz
    Tuning Voltage:
    1 to 12 V
    Typ Phase Noise @ 10kHz offset:
    -115 dBc/Hz
    Supply Voltage:
    8 V
    Typ Supply Current:
    27 mA
    Typ P out:
    5 dBm
    Package:
    0.5x0.5x0.135
    No Content Available

    Technical Inquiry Request for UMZ-442-A16-G VCO - Voltage Controlled Oscillator

    Fields marked with * are required.
    Product Specifications For UMZ-442-A16-G VCO - Voltage Controlled Oscillator
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices